3.1.1 DisplayPort Receiver Configuration

The DisplayPort Receiver is configured with the following settings:
  • 4 Lanes
  • Line Buffer Depth of "1024"
The following figure shows DisplayPort Receiver configuration.
Figure 3-3. DisplayPort Receiver Configuration
Important: For more information, see DisplayPort Rx IP User Guide.