3.1.4 HDMI TX Configuration(Ask a Question)The HDMI TX IP is implemented based on the VESA standards. In this design, the HDMI TX IP is configured with the following settings: Number of Bits Per Component: 8 Number of Pixels Per Clock: 1 Color Format: RGB Audio Mode: Disabled Interface: Native The following figure shows the HDMI TX IP configuration.Figure 3-7. HDMI TX IP Configuration Important: For more information, see HDMI TX IP User Guide.