3.4.4.67 DDR3PHY Data Byte DDR_D Timing Register
Name: | DDR3PHY_DXxDQTR |
Offset: | 0x01D0 + x*0x40 [x=0..1] |
Reset: | 0x000000FF |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DQDLY1[3:0] | DQDLY0[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0:3, 4:7 – DQDLYx DDR_D Delay
Value | Description |
---|---|
0 | Nominal delay |
1 | Nominal delay + 1 step |
2 | Nominal delay + 2 steps |
3 | Nominal delay + 3 steps |