3.4.4.4 DDR3PHY DLL General Control Register
Name: | DDR3PHY_DLLGCR |
Offset: | 0x10 |
Reset: | 0x03737000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
BPS200 | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Access | |||||||||
Reset |
Bit 23 – BPS200 Bypass Mode Frequency Range
Value | Description |
---|---|
0 | 0 to 100 MHz |
1 | 0 to 200 MHz |