3.4.4.60 DDR3PHY ZQ Impedance Control Register 1
Name: | DDR3PHY_ZQ0CR1 |
Offset: | 0x184 |
Reset: | 0x0000007B |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ZPROG[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 1 | 1 | 1 | 1 | 0 | 1 | 1 |
Bits 7:0 – ZPROG[7:0] Impedance Divide Ratio
ZPROG[3:0] (decimal) | RZQ=240±1% Programmed Zo (Ohms) | ||
---|---|---|---|
DDR3/DDR3L | DDR2 | LPDDR2/3 | |
5 | – | – | 80 |
7 | – | – | 60 |
9 | – | – | 48 |
11 | 40 | 40 | 40 |
13 | 34 | – | 34 |
– | – | 18(1) | – |
ZPROG[7:4] (decimal) | Programmed ODT (Ohms) | |
---|---|---|
DDR3/DDR3L | DDR2 | |
2 | 120 | 150 |
5 | – | 75 |
6 | 60 | – |
7 | – | 50 |
9 | 40 | – |
Note:
- To program 18 ohms, see Custom Calibration.
- Using different RZQ values in the range of 240–300 ohms, different impedance values may be obtained.
- ODT and driver output impedance are calibrated independently.
- For a detailed calibration procedure, see Impedance Calibration.