3.4.4.61 DDR3PHY ZQ Status Register 0

Name: DDR3PHY_ZQ0SR0
Offset: 0x188
Reset: 0x8006314A
Property: Read-only

Bit 3130292827262524 
 ZDONEZERR  ZCTRL[27:24] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100000 
Bit 2322212019181716 
 ZCTRL[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000110 
Bit 15141312111098 
 ZCTRL[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00110001 
Bit 76543210 
 ZCTRL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01001010 

Bit 31 – ZDONE Impedance Calibration Done

Indicates that impedance calibration has completed.

Bit 30 – ZERR Impedance Calibration Error

If set, indicates that there was an error during impedance calibration.

Bits 27:0 – ZCTRL[27:0] Impedance Control

Current value of impedance control. Field mapping is as follows:
[27:20]Reserved, returns zeros on reads
[19:15]Pull-up on-die termination impedance select
[14:10]Pull-down on-die termination impedance select
[9:5]Pull-up output impedance select
[4:0] Pull-down output impedance select