3.4.4.2 DDR3PHY PHY General Configuration Register
Name: | DDR3PHY_PGCR |
Offset: | 0x08 |
Reset: | 0x01842E04 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
LBMODE | LBGDQS | LBDQSS | PDDISDX | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ZCKSEL[1:0] | RANKEN | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 0 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
IOLB | CKINV | CKDV[1:0] | CKEN | ||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 1 | 0 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DFTLMT[1:0] | DFTCMP | DQSCFG | ITMDMD | ||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 1 | 0 | 0 |
Bit 31 – LBMODE Loopback Mode
Bit 30 – LBGDQS Loopback DDR_DQS Gating
Note: When LBGDQS=0,
DDR3PHY_PIR.QSTRN must not be run prior to running BIST
loopback.
Value | Description |
---|---|
0 | DDR_DQS gate is set by the DDR_DQS gate training. |
1 | DDR_DQS gate is set manually using software. |
Bit 29 – LBDQSS Loopback DDR_DQS Shift
Value | Description |
---|---|
0 | DDR3PHY sets the read DDR_DQS delay to 0, DDR_DQS is already shifted 90 degrees by write path. |
1 | The read DDR_DQS shift is set manually through software. |
Bit 24 – PDDISDX Power Down Disabled Byte
Bits 23:22 – ZCKSEL[1:0] Impedance Clock Divider Select
Value | Description |
---|---|
0 | Divide by 2 |
1 | Divide by 8 |
2 | Divide by 32 |
3 | Divide by 64 |
Bit 18 – RANKEN Rank Enable
Bit 15 – IOLB I/O Loopback Select
Value | Description |
---|---|
0 | Loopback is after output buffer; output enable must be asserted. |
1 | Loopback is before output buffer; output enable is don’t care. |
Bit 14 – CKINV DDR_CLK Invert
Bits 13:12 – CKDV[1:0] DDR_CLK Disable Value
Bit 9 – CKEN DDR_CLK Enable
Bits 4:3 – DFTLMT[1:0] DDR_DQS Drift Limit
Note: Although reported through the
error flag, DFTLMT indicates only that the drift is greater than expected. This
error does not require any action.
Value | Description |
---|---|
0 | No limit of drift on read data strobes(no error reported) |
1 | 90° drift |
2 | 180° drift |
3 | 270° or more drift |
Bit 2 – DFTCMP DDR_DQS Drift Compensation
- LPDDR2/3 (DDR3PHY_DCR.DDRMD set to LPDDR2)
- Burst length 2 (DDR3PHY_MR0.BL set to burst length of 2)
- Read DDR_DQS gating using passive windowing (DQSCFG set to passive windowing)
Drift compensation must be set to disabled if any of the above are set.
Value | Description |
---|---|
0 | Disables data strobe drift compensation. |
1 | Enables data strobe drift compensation.Defalut value. |
Bit 1 – DQSCFG DDR_DQS Gating Configuration
Note: Passive windowing must be used
for LPDDR2/3.
Value | Description |
---|---|
0 | DDR_DQS gating is shut off using the rising edge of DDR_DQSN (Active Windowing mode). |
1 | DDR_DQS gating blankets the whole burst (Passive Windowing mode). |
Bit 0 – ITMDMD ITM DDR Mode
Note: The correct setting when using
DDR is 1 because DDR_DQSN is not used by DDR.
Value | Description |
---|---|
0 | ITMS uses DDR_DQS and DDR_DQSN. |
1 | ITMS uses DDR_DQS only. |