6.3.5.7.3 RAW8

Data type is set to 0x2A.

Table 6-45. RAW8 Mapping
VPCFG.DEVPCFG.PADEMUX_DATA SliceRAW8 Data Mapping
00demux_data[39:12]0
demux_data[11:0]{4’b0000, RAW[7:0]
01demux_data[39:12]0
demux_data[11:0]{RAW[7:0], 4’b0000}
11 (10-8-10)demux_data[39:12]0
demux_data[11:0]{RAW_DECODER[9:0],2’b00}
11(12-8-12)demux_data[39:12]0
demux_data[11:0]RAW_DECODER[11:0]

When the Recommended Memory Storage format is used, refer to the following table:

Table 6-46. RAW8 Recommended Memory Storage
Addrreceive_buffer[31:24]receive_buffer[23:16]receive_buffer[15:8]receive_buffer[7:0]
Pixel IDP4P3P2P1
0x00d7d6d5d4d3d2d1d0c7c6c5c4c3c2c1c0b7b6b5b4b3b2b1b0a7a6a5a4a3a2a1a0
Pixel IDP8P7P6P5
0x04h7h6h5h4h3h2h1h0g7g6g5g4g3g2g1g0f7f6f5f4f3f2f1f0e7e6e5e4e3e2e1e0