6.3.5.7.2 RAW7

Data type is set to 0x29.

Table 6-43. RAW7 Video Pipe Mapping
VPCFG.DEVPCFG.PADEMUX_DATA SliceRAW7 Data Mapping
00demux_data[39:12]0
demux_data[11:0]{5’b00000,RAW[6:0]}
01demux_data[39:12]0
demux_data[11:0]{RAW[6:0], 5’b00000}
11 (10-7-10)demux_data[39:12]0
demux_data[11:0]{RAW_DECODER[9:0],2’b00}
11 (12-7-12)demux_data[39:12]0
demux_data[11:0]RAW_DECODER[11:0]

When the Recommended Memory Storage format is used, refer to the following table:

Table 6-44. RAW7 Recommended Memory Storage
Addrreceive_buffer[31:24]receive_buffer[23:16]receive_buffer[15:8]receive_buffer[7:0]
Pixel IDP5P4P3P2P1
0x00e3e2e1e0d6d5d4d3d2d1d0c6c5c4c3c2c1c0b6b5b4b3b2b1b0a6a5a4a3a2a1a0
Pixel IDP9P8P7P6P5
0x04j0i6i5i4i3i2i1i0h6h5h4h3h2h1h0g6g5g4g3g2g1g0f6f5f4f3f2f1f0e6e5e4