6.3.5.7.1 RAW6

Data type is set to 0x28.

Table 6-41. RAW6 Video Pipe Mapping
VPCFG.DEVPCFG.PADEMUX_DATA SliceRAW6 Data Mapping
00demux_data[39:12]0
demux_data[11:0]{6’b000000, RAW[5:0]}
01demux_data[39:12]0
demux_data[11:0]{RAW[5:0], 6’b000000}
11 (10-6-10)demux_data[39:12]0
demux_data[39:12]{RAW_DECODER[9:0], 2’b00}
11(12-6-12)demux_data[39:12]0
demux_data[39:12]RAW_DECODER[11:0]

When the Recommended Memory Storage format is used, refer to the following table:

Table 6-42. RAW6 Recommended Memory Storage
Addrreceive_buffer[31:24]receive_buffer[23:16]receive_buffer[15:8]receive_buffer[7:0]
Pixel IDP6P5P4P3P2P1
0x00f1f0e5e4e3e2e1e0d5d4d3d2d1d0c5c4c3c2c1c0b5b4b3b2b1b0a5a4a3a2a1a0
Pixel IDP11P10P9P8P7P6
0x04k3k2k1k0j5j4j3j2j1j0i5i4i3i2i1i0h5h4h3h2h1h0g5g4g3g2g1g0f5f4f3f2