11.1.7.11.4 Ethernet MAC RGMII Mode

Table 11-44. RGMII V1.3 Specification
SymbolParameterMinMaxUnit
GMAC29TXCTL toggling from TXCK rising or falling edge-500 500ps
GMAC30TXD[3:0] toggling from TXCK rising or falling edge-500 500ps
GMAC31RXD[3:0] Setup time before RXCK rising or falling edge1.0 ns
GMAC32RXD[3:0] Hold time after RXCK rising or falling edge1.0 ns
GMAC33RXCTL Setup time before RXCK rising or falling edge1.0 ns
GMAC34RXCTL Hold time after RXCK rising or falling edge1.0 ns
Figure 11-42. RGMII Mode Timings