11.1.7.7.1 Read Timings
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
NO HOLD SETTINGS (NRD_HOLD = 0) | |||||
SMC1 | Data setup before NRD high | – | 17 | – | ns |
SMC2 | Data hold after NRD high | – | 0 | – | ns |
HOLD SETTINGS (NRD_HOLD ≠ 0) | |||||
SMC3 | Data setup before NRD high | – | 13 | – | ns |
SMC4 | Data hold after NRD high | – | 0 | – | ns |
HOLD or NO HOLD SETTINGS (NRD_HOLD ≠ 0, NRD_HOLD = 0) | |||||
SMC5 | A[22:0] valid before NRD High | – | (NRD_SETUP +
NRD_PULSE) × tMCK1 - 7 | – | ns |
SMC6 | NCS low before NRD High | – | (NRD_SETUP + NRD_PULSE - NCS_RD_SETUP) × tMCK1 - 3 | – | ns |
SMC7 | NRD pulse width | – | NRD_PULSE × tMCK1 | – | ns |
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
NO HOLD SETTINGS (NCS_RD_HOLD = 0) | |||||
SMC8 | Data setup before NCS high | – | 19 | – | ns |
SMC9 | Data hold after NCS high | – | 0 | – | ns |
HOLD SETTINGS (NCS_RD_HOLD ≠ 0) | |||||
SMC10 | Data setup before NCS high | – | 17 | – | ns |
SMC11 | Data hold after NCS high | – | 0 | – | ns |
HOLD or NO HOLD SETTINGS (NCS_RD_HOLD ≠ 0, NCS_RD_HOLD = 0) | |||||
SMC12 | A[22:0] valid before NCS High | – | (NCS_RD_SETUP +
NCS_RD_PULSE) × tMCK1 - 6 | – | ns |
SMC13 | NRD low before NCS high | – | (NCS_RD_SETUP +
NCS_RD_PULSE - NRD_SETUP) × tMCK1 | – | ns |
SMC14 | NCS pulse width | – | NCS_RD_PULSE × tMCK1 | – | ns |