11.1.8.11 PLL Characteristics

The following characteristics apply to CPUPLL, DDRPLL, IMGPLL, SYSPLL, BAUDPLL, AUDIOPLL and ETHPLL and are provided for register PMC_PLL_ACR programmed to the recommended value 0x00070010.

Table 11-59. PLL Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33) (1)–3.03.6V
VDDCORESupply voltage range (VDDCORE)–1.121.21V
IVDDIN33Current consumption (VDDIN33)(2)fCOREPLLCK = 1.0 GHz–2.9mA
IVDDCORECurrent consumption (VDDCORE)(2)–3.5mA
tSTARTStart-up time(2)To reach 95% of target frequency–50μs
fINInput frequency range–1050MHz
fCOREPLLCKCOREPLLCK frequency range–6001200MHz
fIOPLLCKIOPLLCK(3) frequency range––100MHz
Note:
  1. The PLLs are powered by the 2.5V regulated output, which is supplied from VDDIN33.
  2. Simulation data
  3. IOPLLCK is available on the AUDIOPLL only and corresponds to the AUDIOCLK pin.
Table 11-60. PLL Output Clocks Characteristics
SymbolParameter(1)ConditionsMinMaxUnit
fCPUPLLCKCPUPLLCK frequency range––1000MHz
fDDRPLLCKDDRPLLCK frequency range––533MHz
fIMGPLLCKIMGPLLCK frequency range––266MHz
fSYSPLLCKSYSPLLCK frequency range––416MHz
fBAUDPLLCKBAUDPLLCK frequency range––208MHz
fAUDIOPLLCKAUDIOPLLCK frequency range––200MHz
fETHPLLCKETHPLLCK frequency range––125MHz
Note:
  1. Simulation data