11.1.8.6 Slow RC Oscillator

Table 11-51. Slow RC Oscillator Characteristics
SymbolParameterConditionsMinMaxUnit
VBATSupply voltage range (VBAT)(1)–VIT-3.6V
fSLOWRCFrequency accuracyVBAT = 3.3V, TJ = 0 to +50°C3033.5kHz
VBAT = VIT- to 3.6V, over the applicable TJ range2040kHz
Note:
  1. In this table, VIT- refers to the negative-going input threshold voltage of the VBAT POR (see the table VBAT POR Characteristics). The operation of the backup section of the device, and in particular the slow RC oscillator, is granted down to the VBAT POR VIT- threshold.