11.1.8.15 HS USB Transceiver Characteristics

The device complies with all voltage, power, and timing characteristics and specifications as set forth in the USB 2.0 Specification. Refer to the USB 2.0 Specification for more information.

Table 11-67. USB 2.0 Transceiver Characteristics
SymbolParameterConditionsMinMaxUnit
VVDD33Supply voltage range (VDDIN33 and VDDUTMII)(1)–3.03.6V
IVDD33Current consumption in VDDIN33 and VDDUTMII(2)HS TX–23mA
HS idle–7mA
LS/FS TX–18mA
IVDDCORECurrent consumption in VDDCORE(2)HS TX–16mA
HS Idle–17mA
LS/FS TX–14mA
Note:
  1. VDDIN33 and VDDUTMII are powered from one single power source so that ΔV(VDDIN33,VDDUTMII) ≤ 50 mV.
  2. Simulation data