11.1.8.16 MIPI D-PHY Characteristics

The device complies with the protocol and electrical specifications of the following standards:

  • MIPI Alliance Specification for Camera Serial Interface 2 (CSI-2), Version 1.2
  • MIPI Alliance Specification for D-PHY, Version 1.2
Table 11-68. MIPI PHY CSI Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.03.60V
IDDIN33Current consumption (VDDIN33)HS mode, 2 lanes–10.0mA
tSTARTStart-up time(2)––60μs
VINRecommended input voltage range(2)On MIPI_CLKx and MIPI_Dx-501350mV
ILEAKInput leakage current(2)On MIPI_CLKx and MIPI_Dx-1010µA
High-Speed Characteristics
VCMRXDCInput common mode voltage range(1)–70330mV
VIDTHDifferential input high voltage threshold(2)––70mV
VIDTLDifferential input low voltage threshold(2)–-70–mV
VIHHSInput high voltage(2)––460mV
VILHSInput low voltage(2)–-40

─

mV
ZIDDifferential input impedance(2)–80125Ω
fCSICKMIPI_CLKx output frequency(2)–40500MHz
BRLANEBit rate per lane(2)–801000Mbps
Low-Power Characteristics
VIHInput high level(2)–880–mV
VILInput low level(2)––550mV
VHYSTInput hysteresis(2)–25–mV
VIHFInput high fault threshold(2)–450–mV
VILFInput low fault threshold(2)––200mV
  1. This MIPI D-PHY must be powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data