11.1.8.9 Main Crystal Oscillator

Table 11-55. Main Crystal Oscillator Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.03.6V
IVDDIN33Current consumption (VDDIN33)(2)––2.8mA
tSTARTStart-up time(2)–10ms
fOSCOperating frequency range–1248MHz
DutyDuty cycle(2)–4060%
CPARAInternal parasitic capacitance(2)Between XIN and XOUT1pF
Note:
  1. This oscillator is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data

Three sets of crystal characteristics are supported with this oscillator corresponding to three operating frequency ranges:

  • Set 1: Crystal frequency is between 12 and 20 MHz. See Table 11-56.
  • Set 2: Crystal frequency is between 20 and 30 MHz. See Table 11-57.
  • Set 3: Crystal frequency is between 30 and 48 MHz. See Table 11-58.

When choosing a crystal, one and only one of these sets must be completely satisfied.

Table 11-56. Recommended Crystal Characteristics (Set 1)
SymbolParameterConditionsMinMaxUnit
f0Fundamental frequency–1220MHz
CCRYSTALLoad capacitance–617.5pF
CSHUNTShunt capacitance––3pF
ESREquivalent series resistance––100Ω
CMMotional capacitance–1.33.2fF
PONDrive level–150–μW
Table 11-57. Recommended Crystal Characteristics (Set 2)
SymbolParameterConditionsMinMaxUnit
f0Fundamental frequency–2030MHz
CCRYSTALLoad capacitance–612.5pF
CSHUNTShunt capacitance––3pF
ESREquivalent series resistance––100Ω
CMMotional capacitance–1.33.2fF
PONDrive level–300–μW
Table 11-58. Recommended Crystal Characteristics (Set 3)
SymbolParameterConditionsMinMaxUnit
f0Fundamental frequency–3048MHz
CCRYSTALLoad capacitance–610pF
CSHUNTShunt capacitanceWith ESRMAX = 60Ω–3pF
With ESRMAX = 80Ω–1pF
ESREquivalent series resistanceWith CSHUNT_MAX = 1 pF–80Ω
With CSHUNT_MAX = 3 pF–60Ω
CMMotional capacitance–1.33.2fF
PONDrive level–400–μW
Figure 11-45. Main Crystal Oscillator

CLEXT = 2 x (CCRYSTAL – CPARA – CPCB / 2).

where CPCB is the single-ended (ground referenced) parasitic capacitance of the printed circuit board (PCB) on XIN and XOUT tracks. For example, if the crystal is specified for a 12.5 pF load, with CPCB=1 pF (on XIN and on XOUT), CLEXT = 2 x (12.5 - 1 - 0.5) = 22 pF.