11.1.8.14 Analog Comparator Characteristics

The Analog Comparator features a built-in hysteresis voltage that applies on positive-going differential voltages. The following definitions are used to list the comparator specifications:

  • VIND = (VINP - VINN) is the differential input voltage
  • VIT+ is the input threshold for a positive-going differential voltage
  • VIT- is the input threshold for a negative-going differential voltage
Table 11-66. Analog Comparator Characteristics
SymbolParameterConditionsMinMaxUnit
VVDDIN33Supply voltage range (VDDIN33)(1)–3.03.6V
IDDIN33Current consumption (VDDIN33)(2)––80µA
tSTARTStart-up time(2)––5µs
tPDPropagation delay(2)(3)––200ns
VCMCommon mode input rangeOn negative and positive inputs0.252.25V
VOSInput offset voltage(2)Applies to positive-going VIND-1010mV
VHYSTHysteresis voltage(2)(4)––40mV
Note:
  1. The analog comparator is powered by the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data
  3. Measured with 100 mV threshold overload
  4. VHYST = (VIT+ - VIT-)
Figure 11-48. Analog Comparator Input/Output Transfer Function