1.10.1.1 Background Information
- Class A - Control functions which are not intended to be relied upon for safety of the equipment
- Class B - Control functions intended to prevent unsafe operation of the controlled equipment
- Class C - Control functions intended to prevent special hazards such as explosions
Specific design techniques have been used in the SAMA7G5 to ease compliance with the IEC 60730 Class B Certification and to resolve general purpose safety concerns. This allows reduced software development and code size as well as savings on external hardware circuitry, since built-in self-tests are already embedded in the MPU. The table below lists the peripherals which incorporate these techniques, and details whether these features are applicable for the IEC 60730 Class B Certification or for general purpose safety considerations.