4.4.5.6 DWDT Never Secure Watchdog Interrupt Enable Register

Name: NS_WDT_IER
Offset: 0x14
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      LVLINTRPTHINTPERINT 
Access WWW 
Reset ––– 

Bit 2 – LVLINT Interrupt Level Threshold Interrupt Enable

ValueDescription
0

No effect.

1

The never secure interrupt threshold failure interrupt is enabled.

Bit 1 – RPTHINT Repeat Threshold Interrupt Enable

ValueDescription
0

No effect.

1

The never secure repeat threshold failure interrupt is enabled.

Bit 0 – PERINT Period Interrupt Enable

ValueDescription
0

No effect.

1

The never secure period failure interrupt is enabled.