4.4.5.17 DWDT Programmable Secure Watchdog Interrupt Status Register

Name: PS_WDT_ISR
Offset: 0x119C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    NSRPTHINTNSPERINTLVLINTRPTHINTPERINT 
Access RRRRR 
Reset 00000 

Bit 4 – NSRPTHINT Never Secure Repeat Threshold Interrupt Status

ValueDescription
0

No never secure repeat threshold failure has occurred in the programmable secure watchdog since the last read of PS_WDT_ISR.

1

At least one never secure repeat threshold failure occurred in the programmable secure watchdog since the last read of PS_WDT_ISR.

Bit 3 – NSPERINT Never Secure Period Interrupt Status

ValueDescription
0

No never secure period failure has occurred in the programmable secure watchdog since the last read of PS_WDT_ISR.

1

At least one never secure period failure occurred in the programmable secure watchdog since the last read of PS_WDT_ISR.

Bit 2 – LVLINT Interrupt Level Threshold Interrupt Status

ValueDescription
0

No level threshold failure has occurred in the Programmable secure watchdog since the last read of PS_WDT_ISR.

1

At least one level threshold failure has occurred in the Programmable secure watchdog since the last read of PS_WDT_ISR.

Bit 1 – RPTHINT Repeat Threshold Interrupt Status

ValueDescription
0

No repeat threshold failure has occurred in the Programmable secure watchdog since the last read of PS_WDT_ISR.

1

At least one repeat threshold failure has occurred in the Programmable secure watchdog since the last read of PS_WDT_ISR.

Bit 0 – PERINT Period Interrupt Status

ValueDescription
0

No period failure has occurred in the Programmable secure watchdog since the last read of PS_WDT_ISR.

1

At least one period failure has occurred in the Programmable secure watchdog since the last read of PS_WDT_ISR.