4.4.5.16 DWDT Programmable Secure Watchdog Interrupt Disable Register

Name: PS_WDT_IDR
Offset: 0x1198
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    NSRPTHINTNSPERINTLVLINTRPTHINTPERINT 
Access WWWWW 
Reset ––––– 

Bit 4 – NSRPTHINT Never Secure Repeat Threshold Interrupt Disable

ValueDescription
0

No effect.

1

A never secure repeat threshold failure does not generate an interrupt in the programmable secure area.

Bit 3 – NSPERINT Never Secure Period Interrupt Disable

ValueDescription
0

No effect.

1

A never secure period failure does not generate an interrupt in the programmable secure area.

Bit 2 – LVLINT Interrupt Level Threshold Interrupt Disable

ValueDescription
0

No effect.

1

The Programmable secure interrupt threshold failure interrupt is disabled.

Bit 1 – RPTHINT Repeat Threshold Interrupt Disable

ValueDescription
0

No effect.

1

The Programmable secure repeat threshold failure interrupt is disabled.

Bit 0 – PERINT Period Interrupt Disable

ValueDescription
0

No effect.

1

The Programmable secure period failure interrupt is disabled.