4.4.5.4 DWDT Never Secure Watchdog Timer Window Level Register

Name: NS_WDT_WL
Offset: 0x0C
Reset: 0x00000FFF
Property: Read/Write

Bit 3130292827262524 
     RPTH[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 RPTH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     PERIOD[11:8] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 76543210 
 PERIOD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 27:16 – RPTH[11:0] Repeat Threshold

Defines the period before which a watchdog restart generates a never secure and/or a programmable secure interrupt.

Bits 11:0 – PERIOD[11:0] Watchdog Period

Defines the period after which the Watchdog generates a never secure and/or a programmable secure interrupt.