4.4.5.19 DWDT Never Secure Level Limit Register
| Name: | NS_WDT_LVLLIM |
| Offset: | 0x11A4 |
| Reset: | 0x0FFF0000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| LVLMAX[11:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| LVLMAX[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LVLMIN[11:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LVLMIN[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 27:16 – LVLMAX[11:0] Level Maximum
Defines the maximum value that can be applied on NS_WDT_IL.LVLTH.
If the currently defined LVLTH value is higher than the LVLMAX to be configured, LVLMAX value is applied to LVLTH.
Bits 11:0 – LVLMIN[11:0] Level Minimum
Defines the minimum value that can be applied on NS_WDT_IL.LVLTH.
If the currently defined LVLTH value is lower than the LVLMIN to be configured, LVLMIN value is applied to LVLTH.