2.4 Package Description
The following table provides information on the physical details of the ATWINC15x0B devices.
| Parameter | Value | Units | Tolerance |
|---|---|---|---|
| Package size | 5x5 | mm | ±0.1 mm |
| QFN pad count | 40 | mm | - |
| Total thickness | 0.85 | mm | +0.15/-0.05 mm |
| QFN pad pitch | 0.40 | mm | - |
| Pad width | 0.20 | mm | ±0.05 mm |
| Exposed pad size | 3.85 x 3.85 | mm | - |
For drawing details, see Package Outline Drawing.