2.3 Pinout Description
The ATWINC15x0B pins with default peripheral mapping are described in the following table.
| Pin Number | Pin Name | Pin Type | Description |
|---|---|---|---|
| 1 | TP_P | Analog | Test pin/no connect |
| 2 | VDD_RF_RX | Power | Tuner RF supply(1) |
| 3 | VDD_AMS | Power | Tuner BB supply(1) |
| 4 | VDD_RF_TX | Power | Tuner RF supply(1) |
| 5 | VDD_BATT_PPA | Power | PA 1st stage supply(1) |
| 6 | VDD_VBATT_PA | Power | PA 2nd stage supply(1) |
| 7 | RFIOP | Analog | Positive RF differential I/O |
| 8 | RFION | Analog | Negative RF differential I/O |
| 9 | SPI_CFG | Digital Input | Tie to VDDIO through a 1 MΩ resistor to enable the SPI interface |
| 10 | GPIO0 | Digital I/O, Programmable Pull-Up | GPIO0(2) |
| 11 | GPIO2/IRQN | Digital I/O, Programmable Pull-Up | GPIO2(2)/ATWINC15x0B interrupt output; connect to host interrupt input pin |
| 12 | UART_TXD | Digital I/O, Programmable Pull-Up |
UART transmit output from ATWINC15x0B; added for debug and testing only |
| 13 | SPI_RXD | Digital I/O, Programmable Pull-Up | SPI MOSI (Master Out, Slave In) pin |
| 14 | VDDC | Power | Digital core power supply(1) |
| 15 | VDDIO | Power | Digital I/O power supply(1) |
| 16 | SPI_SSN | Digital I/O, Programmable Pull-Up | SPI slave select (active-low) |
| 17 | SPI_TXD | Digital I/O, Programmable Pull-Up | SPI MISO (Master In, Slave Out) pin |
| 18 | SPI_SCK | Digital I/O, Programmable Pull-Up | SPI clock |
| 19 | UART_RXD | Digital I/O, Programmable Pull-Up |
UART receive input to ATWINC15x0B; added for debug and testing only |
| 20 | VBATT_BUCK | Power | Battery supply for DC/DC converter(1) |
| 21 | VSW | Power | Switching output of DC/DC converter(1) |
| 22 | VREG_BUCK | Power |
|
| 23 | CHIP_EN | Analog |
|
| 24 | GPIO1/RTC_CLK | Digital I/O, Programmable Pull-Up | GPIO1/32 kHz clock input(2) |
| 25 | TEST_MODE | Digital Input | Test mode – User must tie this pin to GND |
| 26 | VDDIO | Power | Digital I/O power supply(1) |
| 27 | VDDC | Power | Digital core power supply(1) |
| 28 | GPIO3 | Digital I/O, Programmable Pull-Up | GPIO3(2) |
| 29 | GPIO4 | Digital I/O, Programmable Pull-Up | GPIO4(2) |
| 30 | GPIO5 | Digital I/O, Programmable Pull-Up | GPIO5(2) |
| 31 | GPIO6 | Digital I/O, Programmable Pull-Up | GPIO6(2) |
| 32 | I2C_SCL | Digital I/O, Programmable Pull-Up |
|
| 33 | I2C_SDA | Digital I/O, Programmable Pull-Up |
|
| 34 | RESETN | Digital Input |
|
| 35 | XO_N | Analog | Crystal oscillator N |
| 36 | XO_P | Analog | Crystal oscillator P |
| 37 | VDD_SXDIG | Power | SX power supply(1) |
| 38 | VDD_VCO | Power | VCO power supply(1) |
| 39 | VDDIO_A | Power | Tuner VDDIO power supply(1) |
| 40 | TP_N | Analog | Test pin/no connect |
| 41 | PADDLE VSS | Power | Connect to system board ground |
- For more information, refer to Power Architecture.
- Usage of the GPIO functionality is not supported by the ATWINC15x0 firmware. The data sheet will be updated once the support for this feature is added.