10.2.1 Signals
The following signals are very sensitive to noise and they must be kept as short as possible and kept isolated from all other signals by routing them far away from other traces or by using a ground to shield them. Also, isolate these signals from the noisy traces on the layers above and below them:
- XO_N
- XO_P
- RFIOP
- RFION