HAL_GetElapsedAppTimerTimeSinceLastIsr Function
C
uint32_t HAL_GetElapsedAppTimerTimeSinceLastIsr(void);Description
Return the time elapsed from the last timer tick - (10 ms tick interval)
Parameters
None
Returns
time in us.
uint32_t HAL_GetElapsedAppTimerTimeSinceLastIsr(void);Return the time elapsed from the last timer tick - (10 ms tick interval)
None
time in us.