14.2.4.1.2 ZDO APIs
This page lists public API functions of the ZDO component.
More detail on API usage on Using the ZDO component.
| Functions | |
| void | ZDO_StartNetworkReq (ZDO_StartNetworkReq_t *req) Performs network formation for coordinator and network join for router or end device. |
| void | ZDO_ResetNetworkReq (ZDO_ResetNetworkReq_t *req) Resets the stack without sending any commands to the network. |
| void | ZDO_MgmtNwkUpdateNotf (ZDO_MgmtNwkUpdateNotf_t *nwkParams) notify - update notification parameters |
| void | ZDO_ZdpReq (ZDO_ZdpReq_t *zdpReq) Sends a ZDP request. field. |
| void | ZDO_GetLqiRssi (ZDO_GetLqiRssi_t *lqiRssi) Requests for LQI and RSSI. |
| void | ZDO_GetParentAddr (NodeAddr_t *parentAddr) Retrieves parent's short and extended addresses. |
| void | ZDO_GetChildrenAddr (ZDO_GetChildrenAddr_t *childrenAddr) Retrieves children's short and extended addresses |
| void | ZDO_SetTxPowerReq (ZDO_SetTxPowerReq_t *req) Sets Tx power. |
| ZDO_NwkStatus_t | ZDO_GetNwkStatus (void)Returns the network status. |
| void | ZDO_GetNeibTable (ZDO_Neib_t *table) Retrieves the neighbor table. |
| void | ZDO_SleepReq (ZDO_SleepReq_t *req) Puts the device into the sleep mode. |
| void | ZDO_WakeUpInd (void) Sleep timer wake up indication |
| void | ZDO_WakeUpReq (ZDO_WakeUpReq_t *req) Forces the stack to wake up from the sleep mode. |
| ZDO_SetChannel (uint8_t channel)Sets channel to ZDO information base. | |
| ZDO_Status_t | ZDO_StartSyncReq (void) Starts sending sync requests (polling the parent) |
| Stops sending sync requests (polling the parent) | |
| void | ZDO_BindIndication (ZDO_BindInd_t *bindInd) Indicates that a new binding has been added to the local binding table. |
| void | ZDO_UnbindIndication (ZDO_UnbindInd_t *unbindInd) Indicates that a certain binding has been removed from the local binding table. |
| void | ZDO_ResolveAddrReq (ZDO_ResolveAddrReq_t *req) Determines the missing short address corresponding to the given extended address or the missing extended address corresponding to the given short address. |