1.1.2.8.15 DRV_AK4954_COUNT Macro

Number of valid AK4954 driver index

Description

AK4954 Driver Module Count

This constant identifies the maximum number of AK4954 Driver instances that should be defined by the application. Defining more instances than this constant will waste RAM memory space.

This constant can also be used by the application to identify the number of AK4954 instances on this microcontroller.

Remarks

This value is part-specific.

C

#define DRV_AK4954_COUNT