1.1.2.8.16 DRV_AK4954_INDEX_0 Macro

AK4954 driver index definitions

Description

Driver AK4954 Module Index

These constants provide AK4954 driver index definition.

Remarks

These constants should be used in place of hard-coded numeric literals. These values should be passed into the DRV_AK4954_Initialize and DRV_AK4954_Open routines to identify the driver instance in use.

C

#define DRV_AK4954_INDEX_0 0