1.1.2.8.8 DRV_AK4954_INIT Type

Defines the data required to initialize or reinitialize the AK4954 driver

Description

AK4954 Driver Initialization Data

This data type defines the data required to initialize or reinitialize the AK4954 Codec driver.

Remarks

None.

C

typedef struct DRV_AK4954_INIT@1 DRV_AK4954_INIT;