1.1.2.8.11 DRV_AK4954_MONO_STEREO_MIC Type

Identifies the Mic input as Mono / Stereo.

Description

AK4954 Mic Mono / Stereo Input

This enumeration identifies the Mic input as Mono / Stereo.

C

typedef enum DRV_AK4954_MONO_STEREO_MIC@1 DRV_AK4954_MONO_STEREO_MIC;