1.1.2.1.11 DRV_AK4954_WHICH_MIC_INPUT Macro
Specifies whether to enable the microphone input.
Description
AK4954 Which Microphone
Indicates which microphone (or line input) is chosen
Valid choices are: "MIC1" (Internal Mic on board) "MIC2" (External Mic Input) "MIC3" (Line Input)
C
#define DRV_AK4954_WHICH_MIC_INPUT