1.1.2.1.5 DRV_AK4954_I2C_DRIVER_MODULE_INDEX_IDXx Macro
Specifies the instance number of the I2C interface.
Description
AK4954 I2C instance number
Specifies the instance number of the I2C interface being used by the MCU to send commands and receive status to and from the AK4954.
C
#define DRV_AK4954_I2C_DRIVER_MODULE_INDEX_IDXx