1.1.2.1.6 DRV_AK4954_I2S_DRIVER_MODULE_INDEX_IDXx Macro
Specifies the instance number of the I2S interface.
Description
AK4954 I2S instance number
Specifies the instance number of the I2S interface being used by the MCU to send and receive audio data to and from the AK4954.
C
#define DRV_AK4954_I2S_DRIVER_MODULE_INDEX_IDXx