1.1.2.1.10 DRV_AK4954_VOLUME Macro
Specifies the initial volume level.
Description
AK4954 Volume
Sets the initial volume level, in the range 0-255.
Remarks
The value is mapped to an internal AK4954 volume level in the range 0-192 using a logarithmic table so the input scale appears linear (128 is half volume).
C
#define DRV_AK4954_VOLUME