1.1.3.6.5 DRV_GENERICCODEC_MuteOff Function
void DRV_GENERICCODEC_MuteOff(DRV_HANDLE handle)Summary
This function disables Generic Codec output for soft mute.
Description
This function disables Generic Codec output for soft mute.
Preconditions
The DRV_GENERICCODEC_Initialize routine must have been called for the specified Generic Codec driver instance.
DRV_GENERICCODEC_Open must have been called to obtain a valid opened device handle.
Parameters
| Parameters | Description |
|---|---|
| handle | A valid open-instance handle, returned from the driver's open routine |
Returns
None.
Remarks
None.
Example
_// myAppObj is an application specific object._ MY_APP_OBJ myAppObj; uint8_t mybuffer[MY_BUFFER_SIZE]; DRV_BUFFER_HANDLE bufferHandle; _// myGENERICCODECHandle is the handle returned // by the DRV_GENERICCODEC_Open function._ DRV_GENERICCODEC_MuteOff(myGENERICCODECHandle); _//Generic Codec output soft mute disabled_
C
void DRV_GENERICCODEC_MuteOff(DRV_HANDLE handle);