Ultra-low Jitter Performance, Third OT or
Fundamental Crystal Design
13.500 MHz–220.0000 MHz Output
Frequencies
Low Power
400 ps Max. Rise and Fall Time
Excellent Power Supply Rejection Ratio
Enable/Disable
3.3V or 2.5V Operation
–10°C/+70°C or –40°C/+85°C Operation
Hermetically Sealed 7.0 mm × 5.0 mm Ceramic
Package
Product is Compliant to RoHS Directive and
Fully Compatible with Lead-free Assembly
DS20007140A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.