General Description
Microchip’s VC-708 Crystal Oscillator is a quartz-stabilized, low-phase noise, differential output oscillator which is hermetically sealed in a 7.0 mm × 5.0 mm ceramic package.
Microchip’s VC-708 Crystal Oscillator is a quartz-stabilized, low-phase noise, differential output oscillator which is hermetically sealed in a 7.0 mm × 5.0 mm ceramic package.
DS20007140A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.