2.2.2 Reference Application
The user can use the Microchip software application as a reference. Perform the following steps to merge the Microchip application changes.
- Open the SAMD21 AP scan example in Atmel Studio.
- Merge the
main.candmain.happlication changes into the application. - This application scans nearby Access Points (AP) and connects to the desired AP.
- Configure the following
main.hsetting to connect to the desired AP.
- Compile and load the image into the
hardware. The console displays similar output.