1 Benefits and Features
- Up to 50W Output Power (Parallel Up to Four for Higher Power)
- 20 VDC to 40 VDC Input Range
- Five Output Configurations Available
Output Base Part number 3.3V
SA50-28-3R3S
5V
SA50-28-5S
12V
SA50-28-12S
15V
SA50-28-15S
28V
SA50-28-28S
- Up to 82% Efficiency @ Full Load
- <1% Output Ripple
- Forward Topology
- Patented Magnetic Feedback
- Adjustable Output with Remote Adjust
- Inhibit Pin for Electrical ON/OFF
- Capable of Paralleling Up to Four Identical Units
- Isolated Synchronization Input
- Low Mass 120g
- Flight Proven Technology with >8 x 106 Hours of MTBF
- Product is Classified as EAR99
- Customization of Input/Output Voltages Available Upon Request
Radiation Performance
- TID >100 krad (Si) and 30 krad (Si) ELDRS (<10 mrad/s) per MIL-STD-883 Method 1019
- SEE (SEGR, SEB, SET, SEL) Immunity 82 MeV·cm2/mg