9 Pin Description
| PIN | NAME | Description |
|---|---|---|
| 1 | VIN | Input Voltage |
| 2 | VIN RTN | Input Voltage Return/Ground |
| 3 | ON/OFF (INHIBIT) | Power Supply ON/OFF, ON(OPEN/HIGH), OFF(SHORT/LOW) |
| 4 | SYNC | External Clock Signal Input |
| 5 | SYNC RTN | External Clock Signal Return |
| 6 | CHASSIS | Chassis Pin |
| 7 | R-ADJUST | Remote Adjust Pin to Adjust Output Voltage |
| 8 | PARALLEL | Parallel Bus Pin to use Multiple Devices for Higher Power |
| 9 | RMT SNS RTN | Load Voltage Remote Sense Return |
| 10 | RMT SNS | Load Voltage Remote Sense |
| 11 | VOUT | Output Voltage |
| 12 | VOUT RTN | Output Voltage Return/Ground |