3 Absolute Maximum Ratings
Rating | Value |
|---|---|
VIN range | -0.5 VDC to 60 VDC |
Output power | 50W |
Lead temperature | 300°C for 10s |
Operating temperature | -55°C to 125°C |
Storage temperature | -55°C to 125°C |
Shock | 1500 gpk, 0.5 ms, ½ sine |
Constant acceleration | 50g |
Random vibration | 24.06 grms, 50 Hz to 2000 Hz |