17 Ordering Information

| Model | SA50 | Standard Applications 50W, 28V input modules. | ||
| Line Input | -28 | 28.0V | Line input voltage. Nominal input line | |
| Main | -3R3S | 3.3V | Main output voltage | |
| -5S | 5V | |||
| -12S | 12V | |||
| -15S | 15V | |||
| -28S | 28V | |||
| Mechanical Package | -A | Axial | 0.125 in thru-hole | Mechanical packaging options. Electrical connections are either Axial or Radial. Mounting holes are drilled thru-hole or threaded. |
| -B | Radial | 4-40 thread | ||
| -C | Axial | M3 thread | ||
| -D | Radial | 0.125 in thru-hole | ||
| -E | Axial | 4-40 thread | ||
| -F | Radial | M3 thread | ||
| Radiation Hardness | -H | Hardened | We offer units with two levels of radiation screening. Hardened and Prototype (non-hardened) units. | |
| -P | Prototype | |||
Note: Other input voltage and output voltage combinations are
available. Contact your local sales representative.
Microchip also offers a thermal interface, the ST-2X3; this is a non-silicon, space-approved thermal interface. The data sheet is available upon request.