4 Electrical Parameters

This section shows the electrical parameters of the SA50-28 Single Series device under the following conditions unless otherwise specified:

ParameterOutputConditionsMinNomMaxUnits
Input voltage
(Vin)—Note 2202840V
Output voltage
(VOUT)28VIOUT = 100% rated load27.7328.0028.27V
15V14.8515.0015.15
12V11.8812.0012.12
5V5.055.105.15
3.3V3.273.303.33
Output Voltage Adjust
(VADJ)——5——%
Output power
(POUT)28V

Note 13

In all cases Output power must be kept within Pout rating.

0—50W
15V50
12V50
5V50
3.3V33
Output current
(IOUT)28V—0—1.8A
15V3.3
12V4.2
5V10
3.3V10
Line regulation
(VRLINE)28VVIN = 20 V, 28 V, 40 V IOUT = 10%, 50%, 100% rated Note 12-56—56

mV

15V-3030
12V-2424
5V-1010
3.3V-1010
Load regulation
(VRLOAD)28VVIN = 20 V, 28 V, 40 V IOUT = 10%, 50%, 100% rated Note 11-280—280mV
15V-150150
12V-120120
5V̶ 5050
3.3V-5050
Input current
(IIN)—IOUT=0, pin3 open—100150mA
Pin 3 shorted to pin 2—25
Output ripple
(VRIP)28VVIN = 20 V, 28 V, 40 V IOUT = 100% rated, Note 4—100280mV p-p
15V—75150
12V—60120
5V—2550
3.3V—2550
Switching frequency
(FS)—Sync input (pin 4) open200220240kHz
Efficiency
(EFF)28VIOUT = 100% rated load7882—%
15V7782—
12V7682—
5V7181—
3.3V6279—
Inhibit input
Inhibit input: ON Threshold—Note 14.5——V
Inhibit input: OFF drive current (sink)—Note 11000——µA
Inhibit input: OFF Threshold—Note 1——2V
Current limit point
(% rated output)—When VOUT = 90% of nominal set point105—145%
Synchronization
frequency range—The external clock on sync input (pin 4)500—600kHz
Synchronization pulse-high level—Note 14.0—10.0V
Synchronization pulse-low level—Note 1-0.5—0.5V
Synchronization pulse-transition rate—Note 1200——V/µs
Synchronization pulse-duty cycle—Note 110—80%
Power dissipation, load fault
(PD)—

Short circuit, overload

Note 6

——24W
Output response to step load changes
(VTLD)28V

(50% to/from 100%)

rated load Note 7

-2200—2200mV peak
15V-12001200
12V-900900
5V-500500
3.3V-300300
Recovery time, step load changes
(TTLD)—

(50% to/from 100%)

rated load

Notes 7, 8

—2002000µs
Output response to step line changes
(VTLN)28V20V to/from 40V IOUT = 100% rated load Note 9-1000—1000mV peak
15V-600600
12V-480480
5V-300300
3.3V-300300
Recovery time, step line changes
(TTLN)—20V to/from 40V IOUT = 100% rated load Notes 8, 9—2002000µs

Turn-on response: overshoot

(VOS) (main)28V(0% to 100%) rated load Notes 3, 4, 10——2800mV
15V——1500
12V——1200
5V——500
3.3V——500
Turn-on response: turn-on delay
(TDLY)—Note 100.1—10ms

Capacitive load

(CL)28VNote 5——200µF
15V——350
12V——450
5V——1000
3.3V——1000

Line rejection

——DC to 50 kHz, IOUT = 100% rated load3060—dB

Isolation

——

50V @25°C

  1. Input (1-3) to All (4-12)
  2. Sync (4-5) to All (1-3, 6-12)
  3. Chassis (6) to All (1-5, 7-12)
100——MΩ

Mass

——Standard case style A, B—120—g

MTBF

——MIL-HDBK-217F2, SF, 35°C—8.22x106—hrs