| External Visual | O&M – Dimensions and mass |
| Initial Electrical | Full performance at +25°C |
| Vibration | Workmanship non-operating vibration MIL-STD-202, Method 214, Condition II-A, 6.21 grms random
vibration, 50-2000 Hz, 1-minute perpendicular to the board |
| Post Vibration Electrical | Full performance at +25°C |
| Temperature Cycle | MIL-STD-883, Method 1010, Condition A, 1 cycle, +85°C to -55°C, operating. Outputs monitored
during thermal cycles |
| Burn-in | 40 hrs @ 105°C, 50% of rated load (outputs monitored) |
| Final Electrical | Full performance at +25°C (deliverable data) |
| External Visual | No damage |