4.3.5 Atmel tinyX-OCD (UPDI)
The Atmel tinyX-OCD is based on the UPDI (1-wire PDI) physical interface. It supports the following features:
- Complete program flow control
- Two program memory (hardware) breakpoints (one is reserved)
- Unlimited number of program breakpoints (using BREAK)