4.3 DC Characteristics
The following table provides the DC characteristics for the ATWILC3000-MR110xA module digital pads.
VDDIO Condition | Characteristic | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|
VDDIOL | Input Low Voltage (VIL) | -0.30 | — | 0.60 | V |
Input High Voltage (VIH) | VDDIO -0.60 | — | VDDIO+0.30 | ||
Output Low Voltage (VOL) | — | — | 0.45 | ||
Output High Voltage (VOH) | VDDIO -0.50 | — | — | ||
VDDIOM | Input Low Voltage (VIL) | -0.30 | — | 0.63 | |
Input High Voltage (VIH) | VDDIO -0.60 | — | VDDIO+0.30 | ||
Output Low Voltage (VOL) | — | — | 0.45 | ||
Output High Voltage (VOH) | VDDIO -0.50 | — | — | ||
VDDIOH | Input Low Voltage (VIL) | -0.30 | — | 0.65 | |
Input High Voltage (VIH) | VDDION -0.60 | — | VDDIO+0.30 (up to 3.60) | ||
Output Low Voltage (VOL) | — | — | 0.45 | ||
Output High Voltage (VOH) | VDDIO -0.50 | — | — | ||
All | Output Loading | — | — | 20 | pF |
Digital Input Load | — | — | 6 | ||
VDDIOL | Pad Driver Strength | 1.7 | 2.4 | mA | |
VDDIOM | Pad Driver Strength | 3.4 | 6.5 | ||
VDDIOH | Pad Driver Strength | 10.6 | 13.5 |