4.2 Recommended Operating Conditions
The following table provides the recommended operating conditions for the ATWILC3000-MR110xA module.
Characteristic | Symbol | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|
I/O Supply Voltage Low Range | VDDIOL(2) | 1.62 | 1.80 | 2.00 | V |
I/O Supply Voltage Mid Range | VDDIOM(2) | 2.00 | 2.50 | 3.00 | |
I/O Supply Voltage High Range | VDDIOH(2) | 3.00 | 3.30 | 3.60 | |
Battery Supply Voltage | VBAT | 2.5(3) | 3.30 | 4.20 | |
Operating Temperature | — | -40 | — | 85 | ºC |
Note:
- The battery supply voltage is applied to the VBAT pin.
- The I/O supply voltage is applied to the VDDIO pin.
- The ATWILC3000-MR110xA module is functional across this range of voltages; however, optimal RF performance is ensured for VBAT in the range ≥ 3.0V VBAT ≤ 4.2V.